IESNA:LM-63-2002
[TEST]P948015
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9934
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1165.6 1459.4 1725 1930.6 2098.3 2193.2 2237.8 2253.7 2334.2 2506.5
2791.1 3150.6 3504.4 3786.9 4034.1 4259.7 4402.3 4438.7 4351 4129
3680.8 2906 2398.8 2009.1 1591.2 1119.4 735.9 515.9 402.5 347.7
315.4 265.1 224.6 77.9 37.9 6.2 0
1165.6 1469.7 1737.8 1947.1 2100.9 2205 2258.3 2273.2 2339.9 2495.2
2758.3 3110.6 3457.7 3750 3999.7 4225.4 4394.6 4455.6 4399.7 4211.5
3837.2 3121.3 2495.7 2095.8 1683 1220.4 802.5 541.5 415.4 360
318.4 269.2 226.7 96.4 40.5 7.7 0
1165.6 1456.8 1719.9 1931.2 2095.8 2215.2 2281.4 2309.6 2361.9 2501.4
2725.5 3038.3 3371.6 3665.4 3902.8 4092.6 4270.5 4357.2 4335.1 4184.9
3883.9 3392.1 2703.9 2224 1814.2 1366.1 912.2 606.1 448.2 372.3
328.7 286.1 245.1 187.2 95.4 11.3 0
1165.6 1456.8 1712.2 1923 2098.8 2233.7 2324 2371.1 2420.4 2528
2694.7 2937.2 3225.4 3501.8 3724.4 3906.9 4060.3 4184.3 4217.7 4168.5
3987.4 3651.6 3179.8 2621.4 2095.8 1628.6 1138.9 729.2 497.4 378.4
326.6 283.6 242 192.8 135.4 52.8 0
1165.6 1413.8 1661.4 1877.8 2063.5 2227.6 2358.3 2445 2500.4 2585.5
2723.9 2901.9 3132.1 3366.5 3577.2 3758.7 3906.4 4037.7 4131 4156.1
4106.4 3953.6 3657.2 3209 2685.5 2150.6 1602.5 1056.3 663.5 445.1
339.5 301.5 262 200 134.9 42 0
1165.6 1391.2 1614.8 1825.5 2020.4 2200.9 2365 2494.7 2582.9 2665.5
2769.1 2917.8 3090.1 3294.7 3500.8 3705.9 3880.3 4016.7 4119.7 4204.9
4271 4249 4156.1 3945.4 3581.3 3109.5 2502.9 1919.4 1290.7 796.9
516.9 353.3 255.9 154.9 77.9 20.5 0
1165.6 1348.1 1542.5 1740.9 1933.7 2122.9 2305.5 2468 2602.9 2711.1
2820.8 2940.8 3072.6 3236.7 3424.9 3638.2 3857.7 4069.5 4257.2 4422.3
4572.5 4737.6 4812 4858.2 4847.9 4638.7 4239.2 3602.8 2760.8 1870.1
1079.4 560.5 286.1 165.1 80.5 27.7 0
1165.6 1315.3 1471.2 1641.4 1817.8 1984.5 2163.5 2337.3 2504.5 2652.1
2799.8 2936.7 3060.8 3194.7 3335.2 3485.9 3660.8 3858.7 4075.1 4304.9
4555.6 4915.6 5206.3 5383.8 5585.8 5731.9 5750.9 5554.5 5043.8 4217.2
3072.6 1983 1010.7 412.3 147.2 28.7 0
1165.6 1256.3 1366.1 1493.2 1632.7 1780.4 1930.6 2079.4 2226.5 2377.8
2536.2 2682.9 2842.4 3009 3182.4 3356.2 3549 3765.4 4004.9 4276.1
4593 5073.5 5550.4 5877.1 6294 6784.7 7309.8 7660 7585.2 6880.1
5428.4 3519.3 1492.7 455.9 143.6 29.7 0
1165.6 1246.1 1355.3 1472.2 1604 1743.5 1886 2028.1 2168.6 2311.1
2451.6 2597.3 2751.1 2917.8 3090.1 3269 3468 3688 3934.1 4214.6
4531 5039.7 5520.2 5874 6319.6 6854.4 7427.7 7792.8 7723.6 6973.9
5396.1 3299.8 1264.5 349.2 112.8 25.6 0
1165.6 1207.1 1263.5 1339.4 1431.2 1531.2 1632.2 1738.4 1848.1 1958.8
2070.6 2186 2302.4 2425.5 2557.8 2697.8 2851.6 3026 3236.2 3476.2
3768.5 4233.1 4585.3 4933 5357.1 5867.3 6346.3 6553.9 6337 5509.9
4067.4 2264 652.8 136.9 45.6 10.3 0
1165.6 1178.4 1210.2 1255.8 1318.9 1387.1 1461.4 1537.9 1615.3 1697.8
1778.3 1855.8 1935.8 2015.3 2099.4 2188.1 2281.4 2394.7 2526 2696.2
2942.4 3248 3456.2 3689 3967.4 4271 4478.2 4405.9 4043.8 3364.9
2430.1 1243.5 405.6 121 41.5 9.7 0
1165.6 1152.7 1157.4 1178.4 1212.7 1248.1 1294.8 1340.9 1386.6 1434.3
1475.8 1513.2 1544.5 1573.2 1593.2 1606.1 1618.9 1627.6 1641.9 1675.3
1755.3 1802.4 1811.2 1828.6 1855.8 1880.4 1813.2 1600.4 1296.8 961
653.3 370.2 185.6 78.5 37.9 13.3 0
1165.6 1098.9 1059.4 1038.9 1036.9 1045.1 1058.9 1074.3 1085.1 1091.7
1091.2 1078.4 1058.4 1030.2 992.8 947.1 892.3 835.3 783 734.3
684.1 639.4 602 571.2 544.6 517.4 483.6 437.9 374.8 290.2
211.3 155.4 107.7 69.2 39.5 11.3 0
1165.6 1049.2 976.9 945.1 937.4 944 958.4 973.8 981.5 979.4
968.7 949.7 922 887.6 847.6 806.6 764.1 721.5 679.4 633.3
586.6 544.6 513.8 495.4 488.2 489.2 488.2 473.8 438.4 379.5
288.7 199 139.5 91.8 45.6 10.3 0
1165.6 1010.2 923 888.7 890.2 909.7 931.2 945.1 946.1 936.9
918.9 893.3 863 828.2 791.2 754.8 716.4 675.9 634.3 595.9
566.6 541.5 524.6 513.8 504.6 493.8 476.9 459.5 437.9 403.6
351.3 275.9 181 100 47.7 10.3 0
1165.6 972.8 883 859.9 874.3 901 922 932.2 928.1 912.2
887.6 858.4 824.6 791.2 755.8 721.5 697.9 669.7 634.3 606.1
587.1 562 522.5 491.3 470.7 450.7 430.2 409.7 391.3 374.3
354.3 322 263.6 202 118.5 28.7 0
1165.6 951.7 862 849.2 873.8 899.4 920.5 926.6 916.9 891.7
861.5 827.1 790.2 757.4 729.2 713.3 694.3 674.8 655.9 613.8
576.4 546.6 516.9 489.2 460.5 435.4 410.7 388.2 364.6 337.4
310.7 286.6 251.3 216.9 151.8 59 0
1165.6 933.8 848.7 847.1 874.3 898.9 917.4 919.4 904.6 877.4
843 805.1 771.2 740 718.9 701 677.9 646.6 618.9 585.6
560 531.2 503 477.4 455.9 433.8 410.2 386.1 357.9 326.6
292.3 262 223.1 168.7 111.8 46.7 0
1165.6 923.5 842 846.6 876.4 900.5 916.9 913.8 894.8 862.5
822.5 785.1 753.3 729.2 717.9 690.7 648.7 600 580.5 564.1
534.8 512.3 492.8 464.1 442.5 425.6 403.6 377.4 346.1 311.8
274.3 257.9 222 145.1 105.6 64.6 0
1165.6 921.5 837.9 847.1 876.9 901.5 916.4 912.2 889.2 852.8
812.3 775.3 744.1 729.2 711.7 677.4 615.9 575.3 565.1 545.1
519.5 491.8 465.6 445.6 433.3 422.5 402.5 377.9 348.2 313.8
277.4 286.6 228.7 152.8 116.4 43.1 0
1165.6 921.5 837.4 848.7 877.4 902 915.8 913.8 891.2 853.3
812.3 774.8 743.5 729.7 710.2 675.3 611.2 575.9 567.7 544.6
517.9 487.7 466.1 439.5 435.9 422.5 402 377.9 350.2 313.3
278.4 282.5 196.4 157.9 114.9 41.5 0
